Zinc-nickel coated steel sleeve, with thread
Type SVM25W DN
Item no. 2046556
EAN 4012195781967



Item no. / Type
Thread
for pipe diameter
Smallest selling unit: 50 piece
50piece
piece
Description
Accessory part: coupling with thread according to EN 60423 to connect electrical installation pipes and 90° bends.
Technical data
Dimensions
| Length | 40 mm |
|---|---|
| Dimension L | 40 mm |
| Dimension d | 25 mm |
| Dimension t | 2 mm |
| Dimension m (mm) | M25 |
| Dimension D | 27,5 mm |
Technical data
| Halogen-free | no |
|---|---|
| Thread | M25x1,5 |
| Size | 25 |
| Polished surface | no |
| Brushed surface | no |
| for pipe diameter | 25 mm |
| With inspection opening and lid | no |
| Two-part | no |
| Version for | Thread |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -45 °C |
| Permitted temperature range, max. | 400 °C |
| Dimension | M25x1,5 |
| Surface | Zinc / nickel coated |
| Material | Steel |
| Product series | Metal pipes |
Environmental Data
0,1894 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1894 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1894 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (4)
Certificates (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Thread
for pipe diameter
Item no.
SVM16W DN
M16x1,5
16
2046553
SVM20W DN
M20x1,5
20
2046554
SVM25W DN
M25x1,5
25
2046556
SVM32W DN
M32x1,5
32
2046557
SVM40W DN
M40x1,5
40
2046558
SVM50W DN
M50x1,5
50
2046559
SVM63W DN
M63x1,5
63
2046560
Thread
for pipe diameter
SVM16W DN
Item no.
2046553
Thread
M16x1,5
for pipe diameter
16
SVM20W DN
Item no.
2046554
Thread
M20x1,5
for pipe diameter
20
SVM25W DN
Item no.
2046556
Thread
M25x1,5
for pipe diameter
25
SVM32W DN
Item no.
2046557
Thread
M32x1,5
for pipe diameter
32
SVM40W DN
Item no.
2046558
Thread
M40x1,5
for pipe diameter
40
SVM50W DN
Item no.
2046559
Thread
M50x1,5
for pipe diameter
50
SVM63W DN
Item no.
2046560
Thread
M63x1,5
for pipe diameter
63


