ZH 60-DF fire protection cover
Type ZH 60-DF
|Item no. 7204340
|EAN 4012197384586



Item no. / Type
7204340 / ZH 60-DF
Colour
White
Smallest selling unit: 10 piece
10piece
piece
Description
Screw-on fire protection cover for the fire protection cavity wall socket.
Technical data
Technical data
| ROHS-conformant | yes |
|---|---|
| Dimension | Ø92mm, H3mm |
| Material | Polycarbonate |
| Colour | White |
| Product series | PYROWIN® |
Environmental Data
0,0867 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0867 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0867 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit (LCA) | Units |
| Declared Unit Quantity (LCA) | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Certificates (1)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Colour
Item no.
ZH 60-DF
White
7204340
ZH 60-DF
Item no.
7204340
Colour
White
