ZH 47-F fire protection retrofit kit
Type ZH 47-F
|Item no. 7204330
|EAN 4012197384623



Item no. / Type
7204330 / ZH 47-F
Smallest selling unit: 12 piece
12piece
piece
Description
Retrofitting kits with integrated insulation layer former for the standard OBO cavity wall sockets, type HG 47-L.
Technical data
Technical data
| ROHS-conformant | yes |
|---|---|
| Dimension | Ø68mm, H47mm |
| Material | Intumescent material |
| Colour | Grey |
| Product series | PYROWIN® |
Environmental Data
0,0713 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0713 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0713 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit (LCA) | Units |
| Declared Unit Quantity (LCA) | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Certificates (1)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
ZH 47-F
7204330
ZH 47-F
Item no.
7204330
