ZESR9 inspection cover
Type ZESR9-2 U12T9011
Item no. 7406806
EAN 4012195894094



Item no. / Type
Floor covering thickness
Colour
Floor covering thickness max.
Smallest selling unit: 1 piece
1piece
piece
Description
Junction box insert for blank closing of a round mounting opening of nominal size R9 in trunking systems and in raised and cavity floors for indoor use. With universal fixing bracket.
Polyamide carpet protection frame.
Floor covering recess 12 mm.
Polyamide carpet protection frame.
Floor covering recess 12 mm.
Technical data
Dimensions
| Length | 324 mm |
|---|---|
| Width | 324 mm |
| Height | 65,5 mm |
Technical data
| Floor height, min. | 63 mm |
|---|---|
| Floor covering thickness | 5 mm |
| Suitable for screed-covered underfloor ducts | yes |
| Installation diameter | 304 |
| Suitable for underfloor ducts | yes |
| Suitable for cavity floor installation | yes |
| Suitable for raised floor installation | yes |
| Floor care | Dry |
| Frame version | Carpet protection frame |
| Suitable for wet care | no |
| Installation depth | 63 mm |
| External diameter | 324 mm |
| Nominal size for device installation units | R9 |
| Vertical load, small area | to 3,000 N |
| Vertical load, large area | to 5,000 N |
| Cover version | Round |
| ROHS-conformant | yes |
| Clamping range D, min. | 8 mm |
| Clamping range D, max. | 75 mm |
| Dimension | Ø324X65,5 |
| Material | Polyamide |
| Colour | Graphite black; RAL 9011 |
| Floor covering thickness max. | 12 mm |
| Product series | ZES |
Environmental Data
8,5823 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 8,5823 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 8,5823 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Certificates (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Floor covering thickness
Nominal size for device installation units
Colour
Floor covering thickness max.
Item no.
ZESR9-2 U12T7011
5
R9
Iron grey; RAL 7011
12
7406805
ZESR9-2 U12T9011
5
R9
Graphite black; RAL 9011
12
7406806
Colour
ZESR9-2 U12T7011
Item no.
7406805
Floor covering thickness
5
Nominal size for device installation units
R9
Colour
Iron grey; RAL 7011
Floor covering thickness max.
12
ZESR9-2 U12T9011
Item no.
7406806
Floor covering thickness
5
Nominal size for device installation units
R9
Colour
Graphite black; RAL 9011
Floor covering thickness max.
12

