ZESR4 inspection cover
Type ZESR4 U 9011
Item no. 7406776
EAN 4012195109556



Item no. / Type
Floor covering thickness
Colour
Smallest selling unit: 1 piece
1piece
piece
Description
Draw box insert for blanking locking of a square round mounting opening of nominal size R4 in trunking systems and system floors for indoor use.
Technical data
Dimensions
| Length | 234 mm |
|---|---|
| Width | 234 mm |
| Height | 36 mm |
Technical data
| Floor height, min. | 60 mm |
|---|---|
| Floor covering thickness | 5 mm |
| Suitable for screed-covered underfloor ducts | yes |
| Installation diameter | 214 |
| Suitable for underfloor ducts | yes |
| Suitable for cavity floor installation | yes |
| Suitable for raised floor installation | yes |
| Floor care | Dry |
| Frame version | Carpet protection frame |
| Suitable for wet care | no |
| Installation depth | 60 mm |
| External diameter | 234 mm |
| Nominal size for device installation units | R4 |
| Vertical load, small area | to 3,000 N |
| Vertical load, large area | to 5,000 N |
| Cover version | Round |
| ROHS-conformant | Exempt |
| Clamping range D, min. | 12 mm |
| Clamping range D, max. | 32 mm |
| Dimension | Ø234x33 |
| Material | Polyamide |
| Colour | Graphite black; RAL 9011 |
| Product series | ZES |
Environmental Data
5,008 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 5,008 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 5,008 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Certificates (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Floor covering thickness
Nominal size for device installation units
Colour
Item no.
ZESR4 U 7011
5
R4
Iron grey; RAL 7011
7406772
ZESR4 U 9011
5
R4
Graphite black; RAL 9011
7406776
Colour
ZESR4 U 7011
Item no.
7406772
Floor covering thickness
5
Nominal size for device installation units
R4
Colour
Iron grey; RAL 7011
ZESR4 U 9011
Item no.
7406776
Floor covering thickness
5
Nominal size for device installation units
R4
Colour
Graphite black; RAL 9011

