ZES9 inspection cover
Type ZES9-2 U10T 7011
Item no. 7406672
EAN 4012195870265



Item no. / Type
Floor covering thickness
Colour
Floor covering thickness max.
Smallest selling unit: 1 piece
1piece
piece
Description
Junction box insert for blank closing of a square mounting opening of nominal size 9 in trunking systems and in raised and cavity floors for indoor use. Polyamide floor covering profile.
Recess is 5 mm, if necessary, adjustable to 3, 8 or 10 mm.
Recess is 5 mm, if necessary, adjustable to 3, 8 or 10 mm.
Technical data
Dimensions
| Length | 264 mm |
|---|---|
| Width | 264 mm |
| Height | 65 mm |
Technical data
| Floor height, min. | 62 mm |
|---|---|
| Floor covering thickness | 5 mm |
| Number of installable devices | 0 |
| Length of installation dimensions | 242 mm |
| Wide installation dimensions | 242 mm |
| Suitable for underfloor ducts | yes |
| Suitable for cavity floor installation | yes |
| Suitable for raised floor installation | yes |
| Floor care | Dry |
| Frame version | Carpet protection frame |
| Suitable for wet care | no |
| Installation depth | 62 mm |
| Floor covering protection frame | yes |
| Nominal size for device installation units | 9 |
| Vertical load, small area | to 2,000 N |
| Vertical load, large area | to 3,000 N |
| Cover version | Square |
| ROHS-conformant | yes |
| Clamping range D, min. | 8 mm |
| Clamping range D, max. | 73 mm |
| Material | Polyamide |
| Colour | Iron grey; RAL 7011 |
| Floor covering thickness max. | 10 mm |
| Product series | ZES |
Environmental Data
6,6907 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 6,6907 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 6,6907 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (4)
Certificates (1)
Product images (2)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Floor covering thickness
Nominal size for device installation units
Colour
Floor covering thickness max.
Item no.
ZES9-2 U10T 7011
5
9
Iron grey; RAL 7011
10
7406672
ZES9-2 U10T 9011
5
9
Graphite black; RAL 9011
10
7406674
Colour
ZES9-2 U10T 7011
Item no.
7406672
Floor covering thickness
5
Nominal size for device installation units
9
Colour
Iron grey; RAL 7011
Floor covering thickness max.
10
ZES9-2 U10T 9011
Item no.
7406674
Floor covering thickness
5
Nominal size for device installation units
9
Colour
Graphite black; RAL 9011
Floor covering thickness max.
10

