ZES4 inspection cover
Type ZES4-2 U10T 7011
Item no. 7406701
EAN 4012195903277



Item no. / Type
Floor covering thickness
Colour
Floor covering thickness max.
Smallest selling unit: 1 piece
1piece
piece
Description
Junction box insert for blanking locking of a square mounting opening of nominal size 4 in duct or trunking systems and system floors for indoor use.
Floor covering recess is set to 5 mm on delivery, if necessary adjustable to 3, 8 or 10 mm.
Floor covering recess is set to 5 mm on delivery, if necessary adjustable to 3, 8 or 10 mm.
Technical data
Dimensions
| Length | 222 mm |
|---|---|
| Width | 222 mm |
| Height | 65 mm |
Technical data
| Floor height, min. | 62 mm |
|---|---|
| Floor covering thickness | 5 mm |
| Length of installation dimensions | 201 mm |
| Wide installation dimensions | 201 mm |
| Suitable for cavity floor installation | yes |
| Suitable for raised floor installation | yes |
| Floor care | Dry |
| Suitable for wet care | no |
| Installation depth | 62 mm |
| Floor covering protection frame | yes |
| Nominal size for device installation units | 4 |
| Vertical load, small area | to 3,000 N |
| Vertical load, large area | to 5,000 N |
| Cover version | Square |
| ROHS-conformant | yes |
| Clamping range D, min. | 8 mm |
| Clamping range D, max. | 75 mm |
| Material | Polyamide |
| Colour | Iron grey; RAL 7011 |
| Floor covering thickness max. | 10 mm |
| Product series | ZES |
Environmental Data
4,8321 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 4,8321 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 4,8321 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Certificates (1)
Product images (2)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Floor covering thickness
Nominal size for device installation units
Colour
Floor covering thickness max.
Item no.
ZES4-2 U10T 7011
5
4
Iron grey; RAL 7011
10
7406701
ZES4-2 U10T 9011
5
4
Graphite black; RAL 9011
10
7406702
Colour
ZES4-2 U10T 7011
Item no.
7406701
Floor covering thickness
5
Nominal size for device installation units
4
Colour
Iron grey; RAL 7011
Floor covering thickness max.
10
ZES4-2 U10T 9011
Item no.
7406702
Floor covering thickness
5
Nominal size for device installation units
4
Colour
Graphite black; RAL 9011
Floor covering thickness max.
10

