XLR connection, 1 module, straight outlet, 3-pin connector, as soldered connection, aluminium-painted
Type MTG-X3M L AL1
Item no. 6105228
EAN 4012195900092



Item no. / Type
Colour
Smallest selling unit: 1 piece
1piece
piece
Description
Multimedia support with one XLR connection socket, straight cable outlet, without labelling panel, 3-pin XLR connector with soldered connection. Support plate with locking fastening, suitable for horizontal and vertical installation in the system environment.
For installation in Rapid 45 device installation ducts, Rapid 80 device installation ducts, service poles and underfloor systems.
For installation in Rapid 45 device installation ducts, Rapid 80 device installation ducts, service poles and underfloor systems.
Technical data
Dimensions
| Width | 45 mm |
|---|---|
| Height | 45 mm |
Technical data
| Hinged cover | no |
|---|---|
| Halogen-free | yes |
| Strain relief option | no |
| Protection rating | IP20 |
| Support ring | no |
| With dust protection | no |
| With printed label | no |
| Lamp-wire connector | no |
| Depth | 9 mm |
| Surface version | Matt |
| Transparent | no |
| Combination | Basic element with central cover plate |
| Use | XLR |
| Labelling panel | With labelling panel |
| Fastening type | Lock |
| ROHS-conformant | Exempt |
| Dimension | 45x45mm |
| Material | Polycarbonate |
| Colour | Aluminium painted |
| Product series | Modul 45® Multimedia |
Environmental Data
0,0394 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0394 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0394 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Product images (2)
Tender specifications (1)
Variants
Type
Use
Colour
Outlet direction
Item no.
MTG-X3M L RW1
XLR
Pure white; RAL 9010
6105222
MTG-X3M L SWGR1
XLR
Black-grey; RAL 7021
Straight
6105225
MTG-X3M L AL1
XLR
Aluminium painted
6105228
Colour
MTG-X3M L RW1
Item no.
6105222
Use
XLR
Colour
Pure white; RAL 9010
MTG-X3M L SWGR1
Item no.
6105225
Use
XLR
Colour
Black-grey; RAL 7021
Outlet direction
Straight
MTG-X3M L AL1
Item no.
6105228
Use
XLR
Colour
Aluminium painted


