WL 607.5 LTR FS wall bearing for luminaire support tray
Type WL 607.5 LTR FS
Item no. 6050345
EAN 4012196581078



Item no. / Type
6050345 / WL 607.5 LTR FS
Smallest selling unit: 10 piece
10piece
piece
Description
Wall bearing for mounting of luminaire support trays on the wall.
Technical data
Technical data
| ROHS-conformant | yes |
|---|---|
| Dimension | 60x75 |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
| Product series | LTR Series |
Environmental Data
0,8333 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,8333 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,8333 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
WL 607.5 LTR FS
6050345
WL 607.5 LTR FS
Item no.
6050345


