Wiring trunking VF 40, flexible
Type VF 40KB rws
Item no. 6132610
EAN 4012196727766



Item no. / Type
Length
Width
Height
Fastening type
Smallest selling unit: 1 piece
1piece
piece
Description
Flexible wiring trunking for horizontal and vertical routing in the switchgear cabinet.
Direct mounting on the wall via the integrated base perforation (with double-sided adhesive tape as mounting aid). Hardly inflammable and self-extinguishing after removal of a naked flame. The retainers in the trunking base can be broken out without tools.
Technical data
Dimensions
| Length | 500 mm |
|---|---|
| Width | 45 mm |
| Height | 48 mm |
Technical data
| Usable cross-section | 14,4 cm² |
|---|---|
| Diameter | 40 mm |
| Halogen-free | yes |
| Self-extinguishing | yes |
| Side wall version | Slotted |
| Creepage current-resistant | yes |
| Flexible | yes |
| With cover | no |
| Slot spacing | 13 mm |
| Slot width | 8 mm |
| Fastening type | Self-adhesive and base perforation |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -5 °C |
| Permitted temperature range, max. | 60 °C |
| Material | Polypropylene |
| Colour | Pure white; RAL 9010 |
| Product series | VK Flex duct |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Height
Fastening type
Colour
Item no.
VF 40 rws
500
45
48
Base perforation
Pure white; RAL 9010
6132609
VF 40KB rws
500
45
48
Self-adhesive and base perforation
Pure white; RAL 9010
6132610
Fastening type
VF 40 rws
Item no.
6132609
Length
500
Width
45
Height
48
Fastening type
Base perforation
Colour
Pure white; RAL 9010
VF 40KB rws
Item no.
6132610
Length
500
Width
45
Height
48
Fastening type
Self-adhesive and base perforation
Colour
Pure white; RAL 9010

