Wiring trunking VF 30, flexible
Type VF 30 rws
Item no. 6132606
EAN 4012196727735



Item no. / Type
Length
Width
Height
Fastening type
Smallest selling unit: 1 piece
1piece
piece
Description
Flexible wiring trunking for horizontal and vertical routing in the switchgear cabinet.
Direct wall mounting using the integrated base perforation. Hardly inflammable and self-extinguishing after removal of a naked flame. The retainers in the duct base can be broken out without tools.
Technical data
Dimensions
| Length | 500 mm |
|---|---|
| Width | 34 mm |
| Height | 36 mm |
Technical data
| Usable cross-section | 8,1 cm² |
|---|---|
| Diameter | 30 mm |
| Halogen-free | yes |
| Self-extinguishing | yes |
| Side wall version | Slotted |
| Creepage current-resistant | yes |
| Flexible | yes |
| With cover | no |
| Slot spacing | 13 mm |
| Slot width | 8 mm |
| Fastening type | Base perforation |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -5 °C |
| Permitted temperature range, max. | 60 °C |
| Material | Polypropylene |
| Colour | Pure white; RAL 9010 |
| Product series | VK Flex duct |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Height
Fastening type
Colour
Item no.
VF 30 rws
500
34
36
Base perforation
Pure white; RAL 9010
6132606
VF 30KB rws
500
34
36
Self-adhesive and base perforation
Pure white; RAL 9010
6132607
Fastening type
VF 30 rws
Item no.
6132606
Length
500
Width
34
Height
36
Fastening type
Base perforation
Colour
Pure white; RAL 9010
VF 30KB rws
Item no.
6132607
Length
500
Width
34
Height
36
Fastening type
Self-adhesive and base perforation
Colour
Pure white; RAL 9010

