Wiring trunking VF 10, flexible
Type VF 10KB rws
Item no. 6132601
EAN 4012196727704



Item no. / Type
Length
Width
Height
Fastening type
Smallest selling unit: 1 piece
1piece
piece
Description
Flexible wiring trunking for horizontal and vertical routing in the switchgear cabinet.
Direct mounting on the wall via the integrated base perforation (with double-sided adhesive tape as mounting aid). Hardly inflammable and self-extinguishing after removal of a naked flame. The retainers in the trunking base can be broken out without tools.
Technical data
Dimensions
| Length | 500 mm |
|---|---|
| Width | 11 mm |
| Height | 14 mm |
Technical data
| Usable cross-section | 0,73 cm² |
|---|---|
| Diameter | 10 mm |
| Halogen-free | yes |
| Self-extinguishing | yes |
| Side wall version | Slotted |
| Creepage current-resistant | yes |
| Flexible | yes |
| With cover | no |
| Slot spacing | 13 mm |
| Slot width | 8 mm |
| Fastening type | Self-adhesive and base perforation |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -5 °C |
| Permitted temperature range, max. | 60 °C |
| Material | Polypropylene |
| Colour | Pure white; RAL 9010 |
| Product series | VK Flex duct |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Height
Fastening type
Colour
Item no.
VF 10 rws
500
11
14
Base perforation
Pure white; RAL 9010
6132600
VF 10KB rws
500
11
14
Self-adhesive and base perforation
Pure white; RAL 9010
6132601
Fastening type
VF 10 rws
Item no.
6132600
Length
500
Width
11
Height
14
Fastening type
Base perforation
Colour
Pure white; RAL 9010
VF 10KB rws
Item no.
6132601
Length
500
Width
11
Height
14
Fastening type
Self-adhesive and base perforation
Colour
Pure white; RAL 9010

