Wiring trunking, type LK4H N 80120
Type LK4H N 80120
Item no. 6132569
EAN 4012196734078



Item no. / Type
6132569 / LK4H N 80120
Length
1000 mm
Width
120 mm
Height
80 mm
Colour
Light grey; RAL 7035
Smallest selling unit: 2 m
2m
m
Description
Halogen-free wiring trunking, incl. cover and base perforation, for horizontal and vertical routing of electrical cables in the switchgear cabinet. With double-sided adhesive tape on the trunking bottom as mounting aid. Designed as metric trunking. Retainers are broken out without tools. Special lengths on request.
Technical data
Dimensions
| Length | 1000 mm |
|---|---|
| Width | 120 mm |
| Height | 80 mm |
Technical data
| Usable cross-section | 85,67 cm² |
|---|---|
| ROHS-conformant | yes |
| Permitted temperature range, min. | -25 °C |
| Permitted temperature range, max. | 90 °C |
| Dimension | 2000x120x80 |
| Material | Polycarbonate/Acrylnitrile-butadiene-styrene |
| Colour | Light grey; RAL 7035 |
| Product series | LK4H |
Downloads
0 selected
Data sheet (1)
Declarations (3)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Width
Height
Colour
Item no.
LK4H N 80120
1000
120
80
Light grey; RAL 7035
6132569
LK4H N 80120
Item no.
6132569
Length
1000
Width
120
Height
80
Colour
Light grey; RAL 7035

