Wiring trunking, type LK4H 40060
Type LK4H 40060
Item no. 6132548
EAN 4012196719044



Item no. / Type
6132548 / LK4H 40060
Length
2000 mm
Width
60 mm
Height
40 mm
Fastening type
Base perforation
Colour
Light grey; RAL 7035
Smallest selling unit: 2 m
2m
m
Description
Halogen-free wiring trunking, incl. cover and base perforation, for horizontal and vertical routing of electrical cables in the switchgear cabinet. With double-sided adhesive tape on the trunking bottom as mounting aid. Designed as metric trunking. Retainers are broken out without tools. Special lengths on request.
Technical data
Dimensions
| Length | 2000 mm |
|---|---|
| Width | 60 mm |
| Height | 40 mm |
Technical data
| Usable cross-section | 19,88 cm² |
|---|---|
| Halogen-free | yes |
| Self-extinguishing | yes |
| Side wall version | Slotted |
| Creepage current-resistant | yes |
| Flexible | no |
| With cover | yes |
| Slot spacing | 5,5 mm |
| Slot width | 4,5 mm |
| Fastening type | Base perforation |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -25 °C |
| Permitted temperature range, max. | 90 °C |
| Material | Polycarbonate/Acrylnitrile-butadiene-styrene |
| Colour | Light grey; RAL 7035 |
| Product series | LK4H |
Downloads
0 selected
Data sheet (1)
Declarations (3)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Width
Height
Fastening type
Colour
Item no.
LK4H 40060
2000
60
40
Base perforation
Light grey; RAL 7035
6132548
LK4H 40060
Item no.
6132548
Length
2000
Width
60
Height
40
Fastening type
Base perforation
Colour
Light grey; RAL 7035

