Wiring trunking, type LK4H 40040
Type LK4H 40040
Item no. 6132546
EAN 4012196718870



Item no. / Type
6132546 / LK4H 40040
Length
2000 mm
Width
40 mm
Height
40 mm
Fastening type
Base perforation
Colour
Light grey; RAL 7035
Smallest selling unit: 2 m
2m
m
Description
Halogen-free wiring trunking, incl. cover and base perforation, for horizontal and vertical routing of electrical cables in the switchgear cabinet. With double-sided adhesive tape on the trunking bottom as mounting aid. Designed as metric trunking. Retainers are broken out without tools. Special lengths on request.
Technical data
Dimensions
| Length | 2000 mm |
|---|---|
| Width | 40 mm |
| Height | 40 mm |
Technical data
| Usable cross-section | 12,33 cm² |
|---|---|
| Halogen-free | yes |
| Self-extinguishing | yes |
| Side wall version | Slotted |
| Creepage current-resistant | yes |
| Flexible | no |
| With cover | yes |
| Slot spacing | 5,5 mm |
| Slot width | 4,5 mm |
| Fastening type | Base perforation |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -25 °C |
| Permitted temperature range, max. | 90 °C |
| Material | Polycarbonate/Acrylnitrile-butadiene-styrene |
| Colour | Light grey; RAL 7035 |
| Product series | LK4H |
Downloads
0 selected
Data sheet (1)
Declarations (3)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Width
Height
Fastening type
Colour
Item no.
LK4H 40040
2000
40
40
Base perforation
Light grey; RAL 7035
6132546
LK4H 40040
Item no.
6132546
Length
2000
Width
40
Height
40
Fastening type
Base perforation
Colour
Light grey; RAL 7035

