Wiring set for V10 – Mini
Type WS-V10-3+1
Item no. 5089657
EAN 4012197504304



Item no. / Type
5089657 / WS-V10-3+1
Smallest selling unit: 1 piece
1piece
piece
Description
Wiring set
• For the simple and fast connection of the surge arrester V10-3+1+FS-M
• 5-wire version (L1; L2; L3; N; PE)
• Cable length: 200 mm
• Cable: H07V-K 6 mm²
• For the simple and fast connection of the surge arrester V10-3+1+FS-M
• 5-wire version (L1; L2; L3; N; PE)
• Cable length: 200 mm
• Cable: H07V-K 6 mm²
Technical data
Dimensions
| Length | 200 mm |
|---|
Technical data
| Network form | All |
|---|---|
| Protection rating | IP23 |
| Test class, type 2 | yes |
| Test class, type 3 | yes |
| Integrated back-up fuse | no |
| Pole version | 3+N/PE |
| Suitable for outdoor use | no |
| Max. mains-side overcurrent protection | 63 |
| DC network form | no |
| IT network form | no |
| TN network form | yes |
| TN-C network form | no |
| TN-C-S network form | yes |
| TN-S network form | yes |
| TT network form | yes |
| Other network form | no |
| ROHS-conformant | yes |
| SPD to IEC 61643-11 | Class II+III |
| SPD to EN 61643-11 | Type 2+3 |
| Maximum back-up fuse | 63 A |
| Permitted temperature range, min. | -40 °C |
| Permitted temperature range, max. | 80 °C |
Connectivity options
| Conductor cross-section, rigid (single-wire/multiwire), min. | 2,5 mm² |
|---|---|
| Conductor cross-section, rigid (single-wire/multiwire), max. | 10 mm² |
Downloads
0 selected
Data sheet (1)
Declarations (2)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
WS-V10-3+1
5089657
WS-V10-3+1
Item no.
5089657
