Wire straightening machine
Type 5900
Item no. 3059006
EAN 4012195244813



Item no. / Type
3059006 / 5900
Smallest selling unit: 1 piece
1piece
piece
Description
• Factory-set for round conductor Rd 8
• Structure, steel, painted
• Straightening rolls, galvanised cast iron
• Structure, steel, painted
• Straightening rolls, galvanised cast iron
Technical data
Technical data
| ROHS-conformant | yes |
|---|---|
| Dimension | 1623x787x646 |
| Material | Steel |
Environmental Data
50,6897 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 50,6897 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 50,6897 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
5900
3059006
5900
Item no.
3059006
