Wire retainer for type LKVH
Type LKV H H
Item no. 6178650
EAN 4012196017829



Item no. / Type
6178650 / LKV H H
Dimension b
25 mm
Dimension a
56 mm
Smallest selling unit: 100 piece
100piece
piece
Description
Wire retainer for halogen-free wiring trunking, type LKVH. The wire retainer prevents already inserted cables from falling out. These predetermined breaking points allow the length to be reduced for various trunking widths to 38, 28 and 23 mm.
Technical data
Dimensions
| Width | 56 mm |
|---|---|
| Height | 25 mm |
| Dimension b | 25 mm |
| Dimension a | 56 mm |
Technical data
| Halogen-free | yes |
|---|---|
| Adjustable to duct width | yes |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -5 °C |
| Permitted temperature range, max. | 60 °C |
| Material | Polystyrene |
| Colour | Light grey; RAL 7035 |
| Product series | Accessories VK |
Environmental Data
0,0133 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0133 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0133 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Dimension b
Dimension a
Item no.
LKV H H
25
56
6178650
LKV H H
Item no.
6178650
Dimension b
25
Dimension a
56

