Wire end sleeve for aluminium cables 50 mm²
Type AEH S 9-AL
Item no. 5021740
EAN 4012196792245



Item no. / Type
5021740 / AEH S 9-AL
Smallest selling unit: 10 piece
10piece
piece
Description
Wire end sleeve for secure fixing of the aluminium cable with a cross-section of 50 mm².
Technical data
Technical data
| Usable cross-section | 50 mm² |
|---|---|
| Halogen-free | yes |
| Insulator | no |
| for cable diameter, min. | 9 mm |
| for cable diameter, max. | 9 mm |
| ROHS-conformant | yes |
| Fit | 9 mm mm |
| Dimension | 10x22 |
| Surface | Tin-plated |
| Material | Copper |
| Type wire end sleeve | Standard |
| Product series | ISCON |
Dimensions
| overall length | 22 mm |
|---|---|
| Dimension L | 22 mm |
Environmental Data
0,0069 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0069 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0069 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
AEH S 9-AL
5021740
AEH S 9-AL
Item no.
5021740

