Wire cable clamp G
Type 947 6 G
Item no. 5302064
EAN 4012195414674




Item no. / Type
for cable diameter, min.
Smallest selling unit: 25 piece
25piece
piece
Description
Wire cable clamp, formerly DIN 741, for fastening steel wire tensioning ropes. The bracket of the wire rope clamp must be positioned over the unloaded end of the wire rope loop; the clamping body rests against the load-bearing, continuous section of the wire rope loop. To ensure a secure connection, at least 3 wire cable clamps are required per wire rope loop, spaced at intervals of 1–2 times the clamp width. The hexagonal nuts must be tightened evenly in alternating order and retightened after the rope has been loaded for the first time.
Technical data
Dimensions
| Dimension A | 28 mm |
|---|---|
| Dimension B | 8 mm |
| Dimension C | 5 mm |
Technical data
| for cable diameter, min. | 6 mm |
|---|---|
| Version for | Not insulated |
| ROHS-conformant | yes |
| Dimension | 6mm |
| Surface | Electrogalvanised |
| Material | Steel |
Environmental Data
0,0469 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0469 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0469 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (4)
Product images (3)
Tender specifications (1)
Variants
Type
for cable diameter, min.
Item no.
947 3 G
3
5302021
947 5 G
5
5302056
947 6 G
6
5302064
947 8 G
8
5302080
947 10 G
10
5302102
for cable diameter, min.
947 3 G
Item no.
5302021
for cable diameter, min.
3
947 5 G
Item no.
5302056
for cable diameter, min.
5
947 6 G
Item no.
5302064
for cable diameter, min.
6
947 8 G
Item no.
5302080
for cable diameter, min.
8
947 10 G
Item no.
5302102
for cable diameter, min.
10


