Winding wire for path insulation
Type MIW-TD
Item no. 7202309
EAN 4012196447152


Item no. / Type
7202309 / MIW-TD
Smallest selling unit: 1 piece
1piece
piece
Description
The steel wire is used to fix the section insulation. It is non-combustible and guarantees optimum retention of the section insulation on non-combustible pipes and cables.
Technical data
Dimensions
| Length | 50000 mm |
|---|---|
| Length | 50 m |
Technical data
| Delivery form | Roll |
|---|---|
| ROHS-conformant | yes |
| Dimension | 50000x1mm |
| Surface | galvanised |
| Material | Steel |
| Colour | zinc |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Instructions and Aid (2)
Product images (1)
Tender specifications (1)
Variants
Type
Item no.
MIW-TD
7202309
MIW-TD
Item no.
7202309



