Wide span cable tray WKSG 160 FS
Type WKSG 166 FS
Item no. 6098517
EAN 4012196808335




Item no. / Type
Length
Width
Plate thickness
Smallest selling unit: 6 m
6m
m
Description
Wide span cable tray system, perforated, with a side height of 160 mm.
Magnetic shield insulation without cover 20 dB, with cover 50 dB.
Magnetic shield insulation without cover 20 dB, with cover 50 dB.
Straight connectors of type WRV 160 should be ordered separately and in the appropriate quantity.
Technical data
Dimensions
| Length | 6000 mm |
|---|---|
| Width | 600 mm |
| Height | 160 mm |
| Dimension L | 6000 mm |
| Dimension B | 600 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Side perforation | yes |
| Connector version | Without connectors |
| Wide-span version | yes |
| Usable cross-section | 914 cm² |
| Rustproof steel, pickled | no |
| Plate thickness | 2 mm |
| Mounting perforation in base | yes |
| Usable cross-section | 91400 mm² |
| Dimension | 160 x 600 |
| ROHS-conformant | yes |
| Dimension | 160x600x6000 |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
| Magnetic shield insulation with cover | 50 dB |
| Magnetic shield insulation without cover | 20 dB |
| Usable length | 6000 mm |
| Type of connector, cable support system | Screwed |
| Product series | WKSG Series |
Loads
| Support spacing 3.0 m | 3 kN/m |
|---|---|
| Support spacing 3.5 m | 2,73 kN/m |
| Support spacing 4.0 m | 2,5 kN/m |
| Support spacing 4.5 m | 2,24 kN/m |
| Support spacing 5.0 m | 2 kN/m |
| Support spacing 6.0 m | 1,6 kN/m |
| Support spacing 7.0 m | 1,3 kN/m |
| Support spacing 8.0 m | 1 kN/m |
Permitted cable tray/ladder load in kN/m without man load
Support width in m
Rail bend in mm at permitted kN/m
Load scheme during testing
Load curve with cable tray/ladder width in mm
Strut bend curve according to support width
Environmental Data
30,9536 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 30,9536 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 30,9536 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
| EPD-verified | yes |
|---|---|
| Expiry date EPD | 10.07.2029 |
| Declaration number EPD | EPD-KTO-17.0 |
| EPD standard / LCA standard (norms) | DIN EN ISO 14025,EN 15804 + A2 |
Accessories
System accessories
Article
Type
Item no.
Amount

Item no. 6227708
Straight connector wide span system FSType
WRVL 160 FS
Smallest selling unit: 2 piece
2piece
piece

Item no. 6227832
Straight and angle connector FSType
WRWVK 160 FS
Smallest selling unit: 2 piece
2piece
piece
Downloads
0 selected
Data sheet (1)
Declarations (5)
Certificates (1)
Instructions and Aid (1)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Maintain electrical functions
Plate thickness
Item no.
WKSG 162 FS
6000
200
no
2
6098501
WKSG 163 FS
6000
300
no
2
6098505
WKSG 164 FS
6000
400
no
2
6098509
WKSG 165 FS
6000
500
no
2
6098513
WKSG 166 FS
6000
600
no
2
6098517
Width
WKSG 162 FS
Item no.
6098501
Length
6000
Width
200
Maintain electrical functions
no
Plate thickness
2
WKSG 163 FS
Item no.
6098505
Length
6000
Width
300
Maintain electrical functions
no
Plate thickness
2
WKSG 164 FS
Item no.
6098509
Length
6000
Width
400
Maintain electrical functions
no
Plate thickness
2
WKSG 165 FS
Item no.
6098513
Length
6000
Width
500
Maintain electrical functions
no
Plate thickness
2
WKSG 166 FS
Item no.
6098517
Length
6000
Width
600
Maintain electrical functions
no
Plate thickness
2




