Wide span cable ladder WKLG 160 FT SOMY
Type WKLG 1660 FT SO
Item no. 7189048
EAN 4012195888581




Item no. / Type
Length
Width
Rail thickness
Smallest selling unit: 6 m
6m
m
Description
Wide span cable ladder with perforated side rail of side height of 160 mm. Fastening of cables with clamp clip, type 2056.
Magnetic shield insulation without cover 10 dB, with cover 15 dB.
Magnetic shield insulation without cover 10 dB, with cover 15 dB.
Straight connectors of type WRV 160 should be ordered separately and in the appropriate quantity.
Technical data
Dimensions
| Length | 6000 mm |
|---|---|
| Width | 600 mm |
| Height | 160 mm |
| Dimension L | 6000 mm |
| Dimension B | 600 mm |
| Rung slot dimension | 16,50 |
Technical data
| Maintain electrical functions | no |
|---|---|
| Side perforation | yes |
| Wide-span version | yes |
| Usable cross-section | 857 cm² |
| Rustproof steel, pickled | no |
| Usable cross-section | 85700 mm² |
| Version of the rungs | Profile unperforated |
| ROHS-conformant | yes |
| Rail thickness | 2 mm |
| Dimension | 160x600x6000 |
| Surface | Hot-dip galvanised 85 µm |
| Material | Steel |
| Colour | zinc |
| Product series | WKLG Series |
Loads
| Support spacing 5.0 m | 2 kN/m |
|---|---|
| Support spacing 6.0 m | 1,6 kN/m |
| Support spacing 7.0 m | 1,3 kN/m |
| Support spacing 8.0 m | 1 kN/m |
Permitted cable tray/ladder load in kN/m without man load
Support width in m
Rail bend in mm at permitted kN/m
Load scheme during testing
Load curve with cable tray/ladder width in mm
Strut bend curve according to support width
Environmental Data
18,9132 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 18,9132 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 18,9132 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
| EPD-verified | yes |
|---|---|
| Expiry date EPD | 10.07.2029 |
| Declaration number EPD | EPD-KTO-17.0 |
| EPD standard / LCA standard (norms) | DIN EN ISO 14025,EN 15804 + A2 |
Downloads
0 selected
Data sheet (1)
Declarations (5)
Instructions and Aid (2)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Maintain electrical functions
Rail thickness
Item no.
WKLG 1620 FT SO
6000
200
no
2
7189040
WKLG 1630 FT SO
6000
300
no
2
7189042
WKLG 1640 FT SO
6000
400
no
2
7189044
WKLG 1650 FT SO
6000
500
no
2
7189046
WKLG 1660 FT SO
6000
600
no
2
7189048
Width
WKLG 1620 FT SO
Item no.
7189040
Length
6000
Width
200
Maintain electrical functions
no
Rail thickness
2
WKLG 1630 FT SO
Item no.
7189042
Length
6000
Width
300
Maintain electrical functions
no
Rail thickness
2
WKLG 1640 FT SO
Item no.
7189044
Length
6000
Width
400
Maintain electrical functions
no
Rail thickness
2
WKLG 1650 FT SO
Item no.
7189046
Length
6000
Width
500
Maintain electrical functions
no
Rail thickness
2
WKLG 1660 FT SO
Item no.
7189048
Length
6000
Width
600
Maintain electrical functions
no
Rail thickness
2

