Wide span cable ladder WKLG 110 A4
Type WKLG 1160 A4
Item no. 6311233
EAN 4012195403142



Item no. / Type
Length
Width
Rail thickness
Smallest selling unit: 6 m
6m
m
Description
Wide span cable ladder with perforated side rails of side height of 110 mm. Fastening of cables with clamp clip, type 2056.
Magnetic shield insulation without cover 10 dB, with cover 15 dB.
Magnetic shield insulation without cover 10 dB, with cover 15 dB.
Straight connectors of type WRVL 110 should be ordered separately and in the appropriate quantity.
Technical data
Dimensions
| Length | 6000 mm |
|---|---|
| Width | 600 mm |
| Height | 110 mm |
| Dimension L | 6000 mm |
| Dimension B | 600 mm |
| Rung slot dimension | 17,00 |
Technical data
| Maintain electrical functions | no |
|---|---|
| Side perforation | yes |
| Wide-span version | yes |
| Usable cross-section | 566 cm² |
| Rustproof steel, pickled | no |
| Usable cross-section | 56600 mm² |
| Version of the rungs | Profile perforated |
| Side rail version | Profile (open) |
| Fastening of rung | Fully riveted |
| Dimension | 110 x 600 |
| ROHS-conformant | yes |
| Rail thickness | 2 mm |
| Dimension | 110x600x6000 |
| Surface | Bright, treated |
| Material | Stainless steel 1.4571 |
| Colour | stainless steel |
| Product series | WKLG Series |
Loads
| Support spacing 3.0 m | 2,3 kN/m |
|---|---|
| Support spacing 3.5 m | 1,9 kN/m |
| Support spacing 4.0 m | 1,6 kN/m |
| Support spacing 4.5 m | 1,33 kN/m |
| Support spacing 5.0 m | 1,1 kN/m |
| Support spacing 6.0 m | 0,8 kN/m |
| Support spacing 7.0 m | 0,4 kN/m |
Permitted cable tray/ladder load in kN/m without man load
Support width in m
Rail bend in mm at permitted kN/m
Load scheme during testing
Load curve with cable tray/ladder width in mm
Strut bend curve according to support width
Environmental Data
33,1793 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 33,1793 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 33,1793 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
| EPD-verified | yes |
|---|---|
| Expiry date EPD | 10.07.2029 |
| Declaration number EPD | EPD-KTO-17.0 |
| EPD standard / LCA standard (norms) | DIN EN ISO 14025,EN 15804 + A2 |
Accessories
System accessories
Article
Type
Item no.
Amount

Item no. 6227369
Cover with turn buckle WDRL 1116 60 A4Type
WDRL 1116 60 A4
Smallest selling unit: 6 m
6m
m

Item no. 6091234
Straight connector wide span system A4Type
WRVL 110 A4
Smallest selling unit: 2 piece
2piece
piece

Item no. 6091397
Straight and angle connector A4Type
WRWVK 110 A4
Smallest selling unit: 2 piece
2piece
piece
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (5)
Instructions and Aid (2)
Product images (2)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Length
Width
Maintain electrical functions
Rail thickness
Item no.
WKLG 1120 A4
6000
200
no
2
6311225
WKLG 1130 A4
6000
300
no
2
6311227
WKLG 1140 A4
6000
400
no
2
6311229
WKLG 1150 A4
6000
500
no
2
6311231
WKLG 1160 A4
6000
600
no
2
6311233
Width
WKLG 1120 A4
Item no.
6311225
Length
6000
Width
200
Maintain electrical functions
no
Rail thickness
2
WKLG 1130 A4
Item no.
6311227
Length
6000
Width
300
Maintain electrical functions
no
Rail thickness
2
WKLG 1140 A4
Item no.
6311229
Length
6000
Width
400
Maintain electrical functions
no
Rail thickness
2
WKLG 1150 A4
Item no.
6311231
Length
6000
Width
500
Maintain electrical functions
no
Rail thickness
2
WKLG 1160 A4
Item no.
6311233
Length
6000
Width
600
Maintain electrical functions
no
Rail thickness
2






