Welding angle
Type ASW FT
Item no. 6015350
EAN 4012195696582



Item no. / Type
6015350 / ASW FT
Height
25 mm
Smallest selling unit: 10 piece
10piece
piece
Description
Welding angle for mounting shipbuilding cable ladders and marine trays, for welding to steel structures.
Technical data
Dimensions
| Length | 50 mm |
|---|---|
| Width | 25 mm |
| Height | 25 mm |
Technical data
| Rustproof steel, pickled | no |
|---|---|
| Dimension | 25x50 |
| ROHS-conformant | yes |
| Dimension | 50x25x4 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
0,1356 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1356 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1356 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Height
Item no.
ASW FT
25
6015350
ASW FT
Item no.
6015350
Height
25


