Wedge connector
Type 1813 DIN
Item no. 5014212
EAN 4012195378013



Item no. / Type
5014212 / 1813 DIN
Fit
10/FL30 x FL30 mm
Smallest selling unit: 5 piece
5piece
piece
Description
• DIN 48834, Form A
• Suitable for connecting Rd 10 x FL 30, FL 30 x FL 30
• Quick installation with high contact force
• Suitable for connecting Rd 10 x FL 30, FL 30 x FL 30
• Quick installation with high contact force
Technical data
Technical data
| Intermediate plate | no |
|---|---|
| Type of fastening screw | Miscellaneous |
| Type of connector | Connectors |
| Suitable for connection | Miscellaneous |
| Lightning current carrying capacity | H/100 kA |
| ROHS-conformant | yes |
| Fit | 10/FL30 x FL30 mm |
| Dimension | 100x54x16 |
| Surface | Hot-dip galvanised |
| Material | Steel |
Environmental Data
0,5905 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,5905 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,5905 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Certificates (1)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Fit
Item no.
1813 DIN
10/FL30 x FL30
5014212
1813 DIN
Item no.
5014212
Fit
10/FL30 x FL30


