WDK CEE adapter flange 32 A
Type 2393 32
Item no. 6024033
EAN 4012196027316



Item no. / Type
6024033 / 2393 32
Smallest selling unit: 5 piece
5piece
piece
Description
Adapter flange for CEE 32 A sockets.
Installed from the CEE sockets behind the cover of the accessory mounting boxes.
Installed from the CEE sockets behind the cover of the accessory mounting boxes.
Technical data
Dimensions
| Dimension b | 96 mm |
|---|---|
| Dimension a | 110 mm |
Technical data
| ROHS-conformant | yes |
|---|---|
| Material | Polyvinylchloride |
| Colour | Stone grey; RAL 7030 |
| Accessories | yes |
| Spare part | no |
| Product series | WDK |
Environmental Data
0,1807 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1807 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1807 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Instructions and Aid (3)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
2393 32
6024033
2393 32
Item no.
6024033
