WDK CEE adapter flange 16 A
Type 2393 16
Item no. 6024025
EAN 4012196027255



Item no. / Type
6024025 / 2393 16
Smallest selling unit: 5 piece
5piece
piece
Description
Adapter flange for mounting CEE 16 A sockets. During the mounting of the CEE mounting box, the adapter flange is mounted behind the trunking cover for accessory mounting boxes. Suitable for 400 V CEE 16 A 5-pin 6h, art. no. 6109874.
Installed from the CEE sockets behind the cover of the accessory mounting boxes.
Installed from the CEE sockets behind the cover of the accessory mounting boxes.
Technical data
Dimensions
| Dimension b | 96 mm |
|---|---|
| Dimension a | 110 mm |
Technical data
| ROHS-conformant | yes |
|---|---|
| Material | Polyamide |
| Colour | Light grey; RAL 7035 |
| Accessories | yes |
| Spare part | no |
| Product series | WDK |
Environmental Data
0,1179 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1179 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1179 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Instructions and Aid (3)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
2393 16
6024025
2393 16
Item no.
6024025

