WDK adapter, device installation for 71GD series
Type MA45WDK
Item no. 6024070
EAN 4012195787235




Item no. / Type
6024070 / MA45WDK
Smallest selling unit: 1 piece
1piece
piece
Description
Adapter for the installation of accessory mounting boxes of the 71GD... series in WDK wall and ceiling trunking. The use of accessory mounting boxes, type 71GD8 and 71GD9, permit standardised installation of Modul 45 devices. Devices can be installed in the trunking heights 110, 130 and 150 mm. Combined with device covers of the AR45-... series, finished cover sections of the OT GE ... series can cover the switching and connection devices.
Technical data
Technical data
| Halogen-free | no |
|---|---|
| ROHS-conformant | yes |
| Dimension | 47x17x25mm |
| Material | Polyamide |
| Colour | Iron grey; RAL 7011 |
| Accessories | yes |
| Spare part | no |
| Product series | WDK |
Environmental Data
0,0645 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0645 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0645 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Instructions and Aid (4)
Product images (3)
Tender specifications (1)
Variants
Type
Item no.
MA45WDK
6024070
MA45WDK
Item no.
6024070


