Washer ISO 7093
Type WS M8 D28 G
Item no. 3402215
EAN 4012195300373



Item no. / Type
Dimension d
Thread
Dimension d min.
Dimension h
Smallest selling unit: 100 piece
100piece
piece
Description
Washer of large outer diameter for universal use.
Technical data
Technical data
| Material thickness | 2,5 mm |
|---|---|
| Thread | M8 |
| Inner diameter | 8,5 mm |
| With toothing | no |
| External diameter | 28 mm |
| ROHS-conformant | yes |
| Dimension | M8 |
| Surface | Electrogalvanised |
| Material | Steel |
| Hole shape | Round |
| Product series | Bolts and hooks |
Dimensions
| Dimension d | 8,5 mm |
|---|---|
| Dimension d min. | 28 mm |
| Dimension h | 2,5 mm |
Environmental Data
0,034 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,034 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,034 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Product images (2)
Tender specifications (1)
Variants
Type
Dimension d
Thread
Dimension d min.
Dimension h
Item no.
WS M6 D28 G
6,5
M6
28
2,5
3402207
WS M8 D28 G
8,5
M8
28
2,5
3402215
WS M10 D28 G
11
M10
28
2,5
3402223
Dimension d
Thread
WS M6 D28 G
Item no.
3402207
Dimension d
6,5
Thread
M6
Dimension d min.
28
Dimension h
2,5
WS M8 D28 G
Item no.
3402215
Dimension d
8,5
Thread
M8
Dimension d min.
28
Dimension h
2,5
WS M10 D28 G
Item no.
3402223
Dimension d
11
Thread
M10
Dimension d min.
28
Dimension h
2,5



