Washer ISO 7093
Type WS M10 D20 G SW
Item no. 3402098
EAN 4012197513856



Item no. / Type
3402098 / WS M10 D20 G SW
Dimension d
10,5 mm
Thread
M10
Dimension d min.
20 mm
Dimension h
2 mm
Smallest selling unit: 100 piece
100piece
piece
Description
Washer according to DIN 125, form A, for universal use.
Technical data
Dimensions
| Dimension d | 10,5 mm |
|---|---|
| Dimension d min. | 20 mm |
| Dimension h | 2 mm |
Technical data
| Thread | M10 |
|---|---|
| Hardened | no |
| Faceted | no |
| ROHS-conformant | yes |
| Dimension | M10 |
| Surface | Electrogalvanised, black-passivated |
| Material | Steel |
| Colour | Black |
| Product series | BlackLine |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Dimension d
Thread
Dimension d min.
Dimension h
Item no.
WS M10 D20 G SW
10,5
M10
20
2
3402098
WS M10 D20 G SW
Item no.
3402098
Dimension d
10,5
Thread
M10
Dimension d min.
20
Dimension h
2
