Washer for cable bracket, type 177
Type 177 U
Item no. 5207371
EAN 4012195069546



Item no. / Type
5207371 / 177 U
Smallest selling unit: 20 piece
20piece
piece
Description
• For simple wall installation
• UV-resistant
• UV-resistant
Technical data
Dimensions
| Length | 33 mm |
|---|
Technical data
| ROHS-conformant | yes |
|---|---|
| Dimension | Typ 177 |
| Material | Polypropylene |
| Colour | Light grey; RAL 7035 |
Environmental Data
0,017 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,017 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,017 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (2)
Product images (2)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Item no.
177 U
5207371
177 U
Item no.
5207371


