Washer F
Type 966 M8 F
Item no. 3402452
EAN 4012195300793



Item no. / Type
Dimension d
Thread
Dimension d max.
Dimension d min.
Dimension h
Smallest selling unit: 100 piece
100piece
piece
Description
Washer for universal use.
Technical data
Technical data
| Material thickness | 1,6 mm |
|---|---|
| Thread | M8 |
| External diameter | 16 mm |
| Hole diameter | 8,4 mm |
| ROHS-conformant | yes |
| Dimension | M8 |
| Surface | Hot galvanised |
| Material | Steel |
| Colour | zinc |
| Hole shape | Round |
| Product series | Bolts and hooks |
Dimensions
| Dimension d | 9 mm |
|---|---|
| Dimension d max. | 16 mm |
| Dimension d min. | 16 mm |
| Dimension h | 1,6 mm |
Environmental Data
0,0055 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0055 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0055 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Dimension d
Thread
Dimension d max.
Dimension d min.
Dimension h
Item no.
966 M6 F
6,6
M6
12
12
1,6
3402444
966 M8 F
9
M8
16
16
1,6
3402452
966 M10 F
11
M10
20
20
2
3402460
966 M12 F
13,5
M12
24
24
2,5
3402479
Dimension d
Thread
Dimension d max.
Dimension d min.
Dimension h
966 M6 F
Item no.
3402444
Dimension d
6,6
Thread
M6
Dimension d max.
12
Dimension d min.
12
Dimension h
1,6
966 M8 F
Item no.
3402452
Dimension d
9
Thread
M8
Dimension d max.
16
Dimension d min.
16
Dimension h
1,6
966 M10 F
Item no.
3402460
Dimension d
11
Thread
M10
Dimension d max.
20
Dimension d min.
20
Dimension h
2
966 M12 F
Item no.
3402479
Dimension d
13,5
Thread
M12
Dimension d max.
24
Dimension d min.
24
Dimension h
2,5

