Washer
Type WS M6 D12 G
Item no. 3402061
EAN 4012195300014



Item no. / Type
Dimension d
Thread
Dimension d min.
Dimension h
Smallest selling unit: 100 piece
100piece
piece
Description
Washer according to DIN 125, shape A, for universal use.
Technical data
Technical data
| Material thickness | 1,6 mm |
|---|---|
| Thread | M6 |
| Hardened | no |
| Inner diameter | 6,4 mm |
| With toothing | no |
| External diameter | 12 mm |
| Faceted | no |
| ROHS-conformant | yes |
| Dimension | M6 |
| Surface | Electrogalvanised |
| Material | Steel |
| Hole shape | Round |
| Product series | Bolts and hooks |
Dimensions
| Dimension d | 6,4 mm |
|---|---|
| Dimension d min. | 12 mm |
| Dimension h | 1,6 mm |
Environmental Data
0,0022 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0022 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0022 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Product images (2)
Tender specifications (1)
Variants
Type
Dimension d
Thread
Dimension d min.
Dimension h
Item no.
WS M10 D20 G SW
10,5
M10
20
2
3402098
WS M4 D09 G
4,3
M4
9
0,8
3402045
WS M6 D12 G
6,4
M6
12
1,6
3402061
WS M8 D16 G
8,4
M8
16
1,6
3402088
WS M10 D20 G
10,5
M10
20
2
3402096
WS M12 D24 G
13
M12
24
2,5
3402126
Dimension d
Thread
Dimension d min.
Dimension h
WS M10 D20 G SW
Item no.
3402098
Dimension d
10,5
Thread
M10
Dimension d min.
20
Dimension h
2
WS M4 D09 G
Item no.
3402045
Dimension d
4,3
Thread
M4
Dimension d min.
9
Dimension h
0,8
WS M6 D12 G
Item no.
3402061
Dimension d
6,4
Thread
M6
Dimension d min.
12
Dimension h
1,6
WS M8 D16 G
Item no.
3402088
Dimension d
8,4
Thread
M8
Dimension d min.
16
Dimension h
1,6
WS M10 D20 G
Item no.
3402096
Dimension d
10,5
Thread
M10
Dimension d min.
20
Dimension h
2
WS M12 D24 G
Item no.
3402126
Dimension d
13
Thread
M12
Dimension d min.
24
Dimension h
2,5




