Washer
Type ULS
|Item no. 6178548
|EAN 4012196015061



Item no. / Type
6178548 / ULS
Dimension d
5 mm
Dimension h
3 mm
Smallest selling unit: 100 piece
100piece
piece
Description
Washer as compensation for different heights.
Ø 5 mm, material thickness 3 mm
Ø 5 mm, material thickness 3 mm
Technical data
Technical data
| Material thickness | 3 mm |
|---|---|
| Hardened | no |
| Inner diameter | 5 mm |
| With toothing | no |
| ROHS-conformant | yes |
| Dimension | 22x23x3 Ø5mm |
| Material | Polyvinylchloride |
| Colour | Grey |
| Product series | Accessories VK |
Dimensions
| Dimension d | 5 mm |
|---|---|
| Dimension h | 3 mm |
Environmental Data
0,0058 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0058 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0058 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Dimension d
Dimension h
Item no.
ULS
5
3
6178548
ULS
Item no.
6178548
Dimension d
5
Dimension h
3

