Wall panel adapter KSS70170
Type KSS70170
|Item no. 6133671
|EAN 4012197273200



Item no. / Type
6133671 / KSS70170
Smallest selling unit: 1 piece
1piece
piece
Description
Wall panel adapter to mount the Signa Base (BRK 70170) and Signa Style (BRA 70170) device installation trunking to fastening panels.
Technical data
Dimensions
| Length | 130 mm |
|---|---|
| Width | 152 mm |
| Height | 17 mm |
Technical data
| for duct dimension | 70x170 |
|---|---|
| Trunking mounting | Attach and screw |
| Fastening type | Lockable |
| Version for | Wall mounting |
| Dimension | 130x152x17 |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
1,0266 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 1,0266 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,0266 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Declarations (1)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
KSS70170
6133671
KSS70170
Item no.
6133671


