Wall panel adapter KSS70110
Type KSS70110
|Item no. 6133669
|EAN 4012197273163



Item no. / Type
6133669 / KSS70110
Smallest selling unit: 1 piece
1piece
piece
Description
Wall panel adapter to mount the Signa Base (BRK 70110) and Signa Style (BRA 70110) device installation trunking to fastening panels.
Technical data
Dimensions
| Length | 130 mm |
|---|---|
| Width | 107 mm |
| Height | 17 mm |
Technical data
| for duct dimension | 70x110 |
|---|---|
| Trunking mounting | Attach and screw |
| Fastening type | Lockable |
| Version for | Wall mounting |
| Dimension | 130x107x17 |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
0,7393 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard. | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,7393 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,7393 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Declarations (1)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
KSS70110
6133669
KSS70110
Item no.
6133669


