Wall panel adapter KS70130 for GK plastic, trunking width 130 mm
Type KS70130
|Item no. 6279804
|EAN 4012195680703



Item no. / Type
6279804 / KS70130
Smallest selling unit: 1 piece
1piece
piece
Description
Wall panel adapter for mounting the GK70130 device installation trunking on fastening panels.
Technical data
Dimensions
| Length | 130 mm |
|---|---|
| Width | 122 mm |
| Height | 17 mm |
Technical data
| for duct dimension | 70x130 mm |
|---|---|
| Protection rating | IP30 |
| Protection rating IK code | IK08 |
| Fastening type | Lockable |
| Version for | Wall mounting |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -15 °C |
| Permitted temperature range, max. | 60 °C |
| Dimension | 128x122x27mm |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
0,8889 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,8889 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,8889 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (2)
Catalogues & Flyers (1)
Declarations (3)
Certificates (1)
Instructions and Aid (4)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
KS70130
6279804
KS70130
Item no.
6279804


