Wall mounting plate
Type BKN MP
|Item no. 6288162
|EAN 4012195862970



Item no. / Type
6288162 / BKN MP
Smallest selling unit: 1 piece
1piece
piece
Description
The wall mounting plate supports the installation of fastening panels in difficult substrates, particularly with less loadbearing walls below the windowsill.
Technical data
Dimensions
| Length | 160 mm |
|---|---|
| Width | 116 mm |
| Height | 15 mm |
Technical data
| ROHS-conformant | yes |
|---|---|
| Dimension | 160x116x15 |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
| Product series | Rapid 80® |
Environmental Data
1,5653 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard. | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 1,5653 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,5653 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (2)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
BKN MP
6288162
BKN MP
Item no.
6288162


