Wall holder, vertical
Type WBV CGR50 A2
Item no. 6016415
EAN 4012195890706



Item no. / Type
6016415 / WBV CGR50 A2
Smallest selling unit: 25 piece
25piece
piece
Description
Wall holder for vertical wall fastening of the C mesh cable tray. Screwless mesh cable tray fastening on the wall holder.
Technical data
Dimensions
| Length | 48 mm |
|---|---|
| Width | 110 mm |
| Height | 60 mm |
| Dimension A | 75 mm |
| Dimension H | 110 mm |
Technical data
| Material thickness | 2 mm |
|---|---|
| Dimension | 48x110x60 |
| ROHS-conformant | yes |
| Dimension | H110mm |
| Surface | Bright, treated |
| Material | Stainless steel 1.4301 |
| Colour | stainless steel |
| Product series | CGR Series |
Environmental Data
1,0482 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 1,0482 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,0482 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Item no.
WBV CGR50 A2
6016415
WBV CGR50 A2
Item no.
6016415



