Wall holder, horizontal
Type WBH CGR50 A2
Item no. 6016411
EAN 4012195890690



Item no. / Type
6016411 / WBH CGR50 A2
Smallest selling unit: 25 piece
25piece
piece
Description
Wall holder for horizontal wall fastening of the C mesh cable tray. Screwless mesh cable tray fastening on the wall holder.
Technical data
Dimensions
| Length | 48 mm |
|---|---|
| Width | 65 mm |
| Height | 60 mm |
| Dimension A | 30 mm |
| Dimension H | 65 mm |
Technical data
| Material thickness | 2 mm |
|---|---|
| Dimension | 48x65x60 |
| ROHS-conformant | yes |
| Dimension | H65mm |
| Surface | Bright, treated |
| Material | Stainless steel 1.4301 |
| Colour | stainless steel |
| Product series | CGR Series |
Environmental Data
0,6536 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,6536 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,6536 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Item no.
WBH CGR50 A2
6016411
WBH CGR50 A2
Item no.
6016411



