Wall holder for GRM 35x50 FT mesh cable tray
Type WH GRM35 FT
Item no. 6016443
EAN 4012195863014



Item no. / Type
6016443 / WH GRM35 FT
Smallest selling unit: 10 piece
10piece
piece
Description
Wall holder for wall fastening of mesh cable trays, type GRM 35 50.
Technical data
Dimensions
| Length | 20 mm |
|---|---|
| Width | 30 mm |
| Height | 37 mm |
Technical data
| Material thickness | 1,5 mm |
|---|---|
| Dimension | 20x30x37 |
| ROHS-conformant | yes |
| Dimension | 35x50 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
0,0557 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0557 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0557 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Instructions and Aid (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Item no.
WH GRM35 FT
6016443
WH GRM35 FT
Item no.
6016443

