Wall holder for GRM 35x50 A4 mesh cable tray
Type WH GRM35 A4
Item no. 6016445
EAN 4012195863021



Item no. / Type
6016445 / WH GRM35 A4
Smallest selling unit: 10 piece
10piece
piece
Description
Wall holder for fastening of mesh cable trays GRM 35 50.
Technical data
Dimensions
| Length | 20 mm |
|---|---|
| Width | 30 mm |
| Height | 37 mm |
Technical data
| Material thickness | 1,5 mm |
|---|---|
| Dimension | 20x30x37 |
| ROHS-conformant | yes |
| Dimension | 35x50 |
| Surface | Bright, treated |
| Material | Stainless steel 1.4401 |
| Colour | stainless steel |
Environmental Data
0,1333 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1333 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1333 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (3)
Instructions and Aid (3)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
WH GRM35 A4
6016445
WH GRM35 A4
Item no.
6016445

