Wall groove clamp clip
Type MNK 01
Item no. 2148881
EAN 4012197389833



Item no. / Type
2148881 / MNK 01
Clamping range D, min.
45 mm
Clamping range D, max.
27 mm
Material
Polypropylene
Smallest selling unit: 100 piece
100piece
piece
Description
Wall groove clamp clip for toolless fixing of cables and pipes in masonry slits of between 27 and 45 mm width.
Technical data
Dimensions
| Length | 60 mm |
|---|---|
| Width | 25 mm |
| Height | 10 mm |
Technical data
| Impact-resistant | no |
|---|---|
| Halogen-free | yes |
| ROHS-conformant | yes |
| Clamping range D, min. | 45 mm |
| Clamping range D, max. | 27 mm |
| Material | Polypropylene |
| Colour | Orange |
| Product series | Fastening clip |
Environmental Data
0,0081 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0081 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0081 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Clamping range D, min.
Clamping range D, max.
Material
Item no.
MNK 01
45
27
Polypropylene
2148881
MNK 01
Item no.
2148881
Clamping range D, min.
45
Clamping range D, max.
27
Material
Polypropylene
