Wall, floor and ceiling bracket with 3 holes FT
Type WBDHE 41 FT
Item no. 1123191
EAN 4012195939276



Item no. / Type
1123191 / WBDHE 41 FT
Length
102 mm
Width
134 mm
Height
110 mm
Material thickness
5 mm
Version for
Perforated
Smallest selling unit: 10 piece
10piece
piece
Description
The wall, floor and ceiling bracket can ideally be used as a panel for wall, floor and ceiling mounting.
Also suitable for stand and frame construction in conjunction with the mounting rails MS4141.
Also suitable for stand and frame construction in conjunction with the mounting rails MS4141.
Technical data
Dimensions
| Length | 102 mm |
|---|---|
| Width | 134 mm |
| Height | 110 mm |
Technical data
| Slot width | 22 mm |
|---|---|
| Material thickness | 5 mm |
| Static value A | 2,97 cm² |
| Static value ly | 6,05 cm⁴ |
| Static value lz | 9,01 cm⁴ |
| Static value Wy | 2,91 cm³ |
| Static value Wz | 4,4 cm³ |
| Hole size | 25 x 11 |
| Profile shape | C profile |
| Version for | Perforated |
| ROHS-conformant | yes |
| Dimension | 134x110x102 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Product series | Rail system |
Environmental Data
2,0185 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 2,0185 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 2,0185 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Product images (2)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Length
Width
Height
Material thickness
Version for
Item no.
WBDHE 41 FT
102
134
110
5
Perforated
1123191
WBDHE 41 FT
Item no.
1123191
Length
102
Width
134
Height
110
Material thickness
5
Version for
Perforated

