Wall end piece, open, plastic 90170
Type G-KWAO90170RW
|Item no. 6274930
|EAN 4012195658306



Item no. / Type
6274930 / G-KWAO90170RW
Width
238 mm
Height
124 mm
Colour
Pure white; RAL 9010
Smallest selling unit: 1 piece
1piece
piece
Description
Wall cover, open, to close wall penetrations during wall mounting.
Technical data
Dimensions
| Length | 25 mm |
|---|---|
| Width | 238 mm |
| Height | 124 mm |
Technical data
| Halogen-free | yes |
|---|---|
| Version for | Universal |
| Mounting type of the trunking | Wall |
| ROHS-conformant | yes |
| Trunking depth | 90 mm |
| Dimension | 124x238x25 |
| Material | Acrylonitrile butadiene styrene |
| Colour | Pure white; RAL 9010 |
| Product series | Rapid 80® |
Environmental Data
0,2599 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,2599 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,2599 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (4)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Width
Height
Colour
Item no.
G-KWAO90170RW
238
124
Pure white; RAL 9010
6274930
G-KWAO90170RW
Item no.
6274930
Width
238
Height
124
Colour
Pure white; RAL 9010


