Wall end piece BRK WA 70
Type BRK WA70170 rws
Item no. 6132802
EAN 4012196722754



Item no. / Type
Width
Height
Smallest selling unit: 1 piece
1piece
piece
Description
Wall end piece for the tidy completion of a penetration through a wall.
Technical data
Dimensions
| Length | 10 mm |
|---|---|
| Width | 200 mm |
| Height | 84 mm |
Technical data
| Halogen-free | yes |
|---|---|
| Suitable for device installation ducts | yes |
| Einbaubreite | 200 mm |
| Installation height | 84 mm |
| Fastening type | Stick |
| Version for | Universal |
| Mounting type of the trunking | Wall |
| ROHS-conformant | yes |
| Trunking depth | 70 mm |
| Dimension | 84x200x10 |
| Material | Polycarbonate/Acrylnitrile-butadiene-styrene |
| Colour | Pure white; RAL 9010 |
Environmental Data
0,1671 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1671 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1671 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Declarations (3)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Width
Height
Colour
Item no.
BRK WA70130 rws
160
84
Pure white; RAL 9010
6132801
BRK WA70170 rws
200
84
Pure white; RAL 9010
6132802
BRK WA70110 rws
140
84
Pure white; RAL 9010
6133641
Width
BRK WA70130 rws
Item no.
6132801
Width
160
Height
84
Colour
Pure white; RAL 9010
BRK WA70170 rws
Item no.
6132802
Width
200
Height
84
Colour
Pure white; RAL 9010
BRK WA70110 rws
Item no.
6133641
Width
140
Height
84
Colour
Pure white; RAL 9010

