Wall connection collar, 3- and 4-sided, duct height 80 mm, FS
Type PLM WC 0810 FS
Item no. 7218126
EAN 4012197310585



Item no. / Type
7218126 / PLM WC 0810 FS
Colour
zinc
Smallest selling unit: 1 piece
1piece
piece
Description
Wall connection collar, 4-sided, with integrated seal for PYROLINE® Rapid PLM installation duct. For mounting in the area of wall and ceiling connections as well as wall penetrations. Can also be used as 3-sided wall connection collar for direct wall or ceiling mounting of the duct.
Technical data
Dimensions
| Dimension d | 80 mm |
|---|---|
| Dimension B | 252 mm |
| Dimension b | 100 mm |
| Dimension D | 232 mm |
Technical data
| Type of accessory | Wall connection collar |
|---|---|
| ROHS-conformant | yes |
| Dimension | 85x253x233 |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
| Accessories | yes |
| Spare part | no |
| Product series | PYROLINE® rapid PLM |
Environmental Data
3,6426 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 3,6426 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 3,6426 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Certificates (2)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Colour
Item no.
PLM WC 0810 FS
zinc
7218126
PLM WC 0810 FS
Item no.
7218126
Colour
zinc

