Wall connection collar, 3- and 4-sided, duct height 40 mm, FS
Type PLM WC 0410 FS
Item no. 7218122
EAN 4012197310561



Item no. / Type
7218122 / PLM WC 0410 FS
Colour
zinc
Smallest selling unit: 1 piece
1piece
piece
Description
Wall connection collar, 4-sided, with integrated seal for PYROLINE® Rapid PLM installation duct. For mounting in the area of wall and ceiling connections as well as wall penetrations. Can also be used as 3-sided wall connection collar for direct wall or ceiling mounting of the duct.
Technical data
Dimensions
| Dimension d | 40 mm |
|---|---|
| Dimension B | 252 mm |
| Dimension b | 100 mm |
| Dimension D | 192 mm |
Technical data
| Type of accessory | Wall connection collar |
|---|---|
| ROHS-conformant | yes |
| Dimension | 85x253x193 |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
| Accessories | yes |
| Spare part | no |
| Product series | PYROLINE® rapid PLM |
Environmental Data
2,8108 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 2,8108 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 2,8108 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Certificates (2)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Colour
Item no.
PLM WC 0410 FS
zinc
7218122
PLM WC 0410 FS
Item no.
7218122
Colour
zinc

