Wall connection collar, 3- and 4-sided, duct height 120 mm, FS
Type PLM WC 1220 FS
Item no. 7218130
EAN 4012197310608



Item no. / Type
7218130 / PLM WC 1220 FS
Colour
zinc
Smallest selling unit: 1 piece
1piece
piece
Description
Wall connection collar, 4-sided, with integrated seal for PYROLINE® Rapid PLM installation duct. For mounting in the area of wall and ceiling connections as well as wall penetrations. Can also be used as 3-sided wall connection collar for direct wall or ceiling mounting of the duct.
Technical data
Dimensions
| Dimension d | 120 mm |
|---|---|
| Dimension B | 352 mm |
| Dimension b | 200 mm |
| Dimension D | 272 mm |
Technical data
| Type of accessory | Wall connection collar |
|---|---|
| ROHS-conformant | yes |
| Dimension | 85x253x273 |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
| Accessories | yes |
| Spare part | no |
| Product series | PYROLINE® rapid PLM |
Environmental Data
5,543 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 5,543 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 5,543 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Certificates (2)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Colour
Item no.
PLM WC 1220 FS
zinc
7218130
PLM WC 1220 FS
Item no.
7218130
Colour
zinc

